The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Short Circuit and Coordination Studies

Every time you expand, reconfigure, add a load, or upgrade your electrical distribution system, you challenge its reliability. Short circuit and coordination studies help manage these complexities by ensuring protective devices are properly set and coordinated to quickly isolate a failure. These studies give you a better understanding of current electrical distribution system operation, along with information you need to improve protection for equipment, personnel, and your business as a whole.

宣传彩页
最适合于:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale

优点

Minimized nuisance tripping and downtime happens as you better understand protective device coordination and adjust settings as needed
Fewer service interruptions occur due to overload and short-circuit conditions
Quicker isolation of faulty circuits eliminates loss of power to other parts of the system
Improved protection for your equipment, people and facility is achieved by implementing recommendations resulting from these studies 

特性

Data collection based on your existing single-line diagram or an analysis of your electrical distribution system provides critical information about current protective device types, ampere ratings, and settings
Power system analysis using state-of-the-art software helps Vertiv engineers determine optimum settings for your protective devices
Report of findings includes critical information you need to protect your electrical distribution system, including suggested settings for all adjustable devices and time-current curves 
Updated single-line diagram, based on the study, supports future engineering services and performance optimization

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言