The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品

Albér Continuous Load Units – CLU

These DC load units, which have automatic control and can interface with the BCT-2000, may be used in both constant power or current applications. Covers are available for DC load units.

宣传彩页 产品手册
Login to Save for Later
最适合于:
  • Data CenterColocationHosting
  • Government
  • Nuclear Power
  • Power Generation
  • PowerGas Transmission and Distribution
  • Telecom
维保: One year limited warranty against defects in material and workmanship.

特性

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
List of benefits for the continuous battery monitoring of the Alber Cellcorder CRT-400
​Mounted on lockable, hard rubber casters for portability
Computerized control secures safe testing
Standard units are available from 21VDC to 270VDC Each CLU is housed in an aluminum enclosure with expanded metal sides and top for excellent ventilation. This enclosure is mounted on lockable, hard rubber casters for portability.
The conservative rating of the load resistors and the fan cooling system keep the frame from reaching excessive temperatures.
All continuous load devices are rated in constant current, but can be used for constant power testing when used with the Alber BCT-2000 battery capacity test system.
Standard units are available from 21VDC to 270VDC. Custom load units for voltages outside this range can be readily designed and manufactured.

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
产品重点领域: 配电, 监控
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
产品重点领域: 监控
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
产品重点领域: 监控

选择您的本国语言