The page you're viewing is for Portuguese (LATAM) region.

The page you're viewing is for Portuguese (LATAM) region.

NetSure™

Your network plays a critical role in your business. The last thing you want to worry about is your infrastructure’s DC power system failing. With superior reliability and a minimal footprint, the NetSure platform keeps your critical data flowing in central offices, data centers, and the edge of your network.

Access

Challenges in the access network such as increasing data consumption and massive site rollouts are raising energy costs and requiring more monitoring and maintenance.

Access infrastructure from Vertiv allows you to:

  • Lower energy consumption and reduce emissions
  • Deploy quickly and increase capacity when needed
  • Intelligently monitor and control energy, efficiency, and load consumption, as well as system and battery status

Edge

Edge challenges such as space constraints due to the addition of data infrastructure closer to the user will require a greater mix of power input requirements.

Edge infrastructure from Vertiv allows you to:

  • Increase power system density
  • Expand capacity with ensured continuity and scale to meet demand as needed
  • Challenges in your core facilities such as exponential increases in data processing capacity with extreme availability will require higher density and smart monitoring.

Core

Challenges in your core facilities such as exponential increases in data processing capacity with extreme availability will require higher density and smart monitoring.

Core infrastructure from Vertiv allows you to:

  • Adopt intelligent load management practices to optimize load distribution, identify issues, and take corrective actions before a problem occurs
  • Simplify conversion steps from AC to DC power and free up valuable floor space for data processing

Serviços em destaque

Manutenção Preventiva de Sistemas de Energia CC

Detecte proativamente os custosos reparos de emergência com inspeções regulares da sua infraestrutura de rede

SAIBA MAIS

Links de Suporte

Estamos aqui para ajudar. Faça o download dos softwares e firmwares mais recentes para seus produtos NetSure; obtenha o suporte correto para conformidade, garantias e manutenção do produto; ou pergunte à comunidade de especialistas da NetSure para obter respostas rápidas.

Estudos de caso

Telecom Equipment Provider Speeds 5G Prep with Integrated Enclosu...

dezembro 22, 2020 Consulte Mais informação

Selecione o seu país e idioma