![](/49343a/globalassets/images/main-images/1600x480/1600x480-253071_253076_0.jpg)
What's right for you?
Basic rPDU
![](/49367b/globalassets/images/on-page-image/800x600/geist-basic-pdu-3_261573_0.jpg)
Problems a Basic Rack PDU Solves:
By choosing a basic rPDU, you’ll gain peace of mind knowing you can reliably distribute power to critical IT equipment in a network rack or cabinet and have the ability to upgrade technology in the future as business needs change.
A basic rack PDU allows you to:
- Reliably distribute power to IT equipment within the cabinet
- Have confidence the rPDU will function as designed due to 100% reliability and functionality testing
- Establish a path for upgrading that doesn't require a complete rPDU replacement
Metered rPDU
![](/49367b/globalassets/images/on-page-image/800x600/geist-metered-pdu_261574_0.jpg)
Problems a Metered Rack PDU Solves:
Remove the risk of overload when deploying or moving critical IT equipment by having a metered rack PDU that provides power usage data on a local display, offering better capacity management in addition to reliable distribution.
A Metered Rack PDU allows you to:
- Improve reliability and energy efficiency
- See real-time power usage data down to the phase and circuit levels
- Prevent downtime due to overloads
Monitored rPDU
![](/48d7ca/globalassets/images/on-page-image/800x600/vertiv-geist-monitored-rpdu-vp8881-800x600_296674_0.jpg)
Problems a Monitored Rack PDU Solves:
Having unit-level and/or outlet-level monitoring of data center power usage, accessible both locally and remotely, enables trending of energy usage and other proactive power management activities essential to maximizing uptime.
A Monitored Rack PDU allows you to:
- Monitor critical power usage information to evaluate energy usage trends and maximize uptime
- Have quick access to rPDU critical operating parameters through a secure user interface
- Receive alert and alarm notifications when user-specified thresholds are breached via email, SMS, and SNMP traps
Switched rPDU
![](/49367f/globalassets/images/on-page-image/800x600/geist-switched-rpdu_261575_0.jpg)
Problems a Switched Rack PDU Solves:
Gain additional control and better prevent downtime with a switched rPDU that provides local and remote access to comprehensive power usage data with the added ability to remotely power up or down each outlet.
A Switched Rack PDU allows you to:
- Remotely turn on, turn off, or reboot power at each outlet to power cycle unresponsive IT equipment
- Set power sequencing time delays to define the order in which to power up or down connected equipment to avoid circuit overload
- Monitor critical power usage data and receive alerts and alarms when user-specified thresholds are breached
Environmental Monitoring
![](/48d7ca/globalassets/images/on-page-image/800x600/vertiv-geist-environmentalmonitoring-800x600_296673_0.jpg)
Problems Environmental Monitors & Sensors Solve:
With environmental monitors, you can be alerted of unfavorable conditions such as rising temperatures, humidity, and moisture that threaten mission-critical equipment and subsequently take necessary action to maintain optimal operation and uptime.
Environmental Monitors & Sensors allow you to:
- Keep an eye on remote conditions from a secure web interface
- Utilize onboard sensors or connect external sensors to monitor for temperature, smoke, water leaks, door position, and more
- Receive alerts via email, SMS, or SNMP traps for abnormal environmental conditions
![](/4a3cba/globalassets/images/icons/300x300-support-illustration_255526_0.png)
Support Links
We're here to help. Download the latest software and firmware for your Geist products; get the right support for product compliance, warranties, and maintenance; or ask Geist experts to get quick answers.
Further Readings
![](/4ac902/globalassets/images/on-page-image/800x600/800x600-101445_101459_0.jpg)
Our Success Stories
fevereiro 27, 2019Read about the latest customer stories on how our products benefited businesses.
Leia mais