Management and Monitoring
Management and Monitoring
Part Number | Description |
---|---|
IS-UNITY-SNMP |
The Vertiv™ Liebert® IS-Unity-SNMP Communications Card supports SNMP for interfacing with building management or data center management system applications, as well as Vertiv™ LIFE Services. |
IS-UNITY-DP |
The IS-UNITY-DP (dual protocol) card allows customers to enable two of the supported third-party protocols (SNMP, BACnet, Modbus, and YDN23) for interfacing with building management or data center management system applications, as well as Vertiv™ LIFE Services. |
RELAYCARD-PG |
The Vertiv™ Liebert® IntelliSlot RELAYCARD-PG card provides contact closure for remote monitoring of alarm conditions in your Edge UPS. |
UPS Management Software
Part Number | Description |
---|---|
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
|
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |