The page you're viewing is for Japanese (Japan) region.

Vertiv™ Cybex™ SC Secure Desktop KVMs Provide Secure Connectivity

Cybersecurity threats, data leakage, and managing classified and unclassified data are concerns across all industries including government, healthcare, banking and finance. These are all reasons to trust the leader when it comes to accessing and managing your data across multiple computers. With over 20 years of experience in the KVM business, we know how to protect your data and keep it secure.

The Cybex™ SC800/900 DPH Secure Desktop KVM switches reduce time spent moving between various computers, eliminates redundant peripherals (keyboards, monitors and mice) and reduces desktop clutter. We've improved flexibility by including a universal video port on every switch and we now have USB-C computer option as well.

Vertiv™ Cybex™ Secure MultiViewer KVM Switch High Security for Multiple Desktop Connectivity

The Vertiv™ Cybex™ MultiViewer is ideal for environments where monitoring and managing of multiple active computers, covering various degrees of secure data, is required. It enhances the users ability to multitask by keeping multiple critical systems in the user’s field of vision. The Cursor Navigation Switching (CNS) feature allows users to seamlessly transition between computers while holding the CTRL key and moving the cursor across window borders.

The Vertiv Cybex MultiViewer enables a user to access up to 16 active computers on either one or two displays. It comes with a universal video connector that supports either HDMI or DP on the same physical video input port.

The Vertiv™ Cybex™ Secure MultiViewer

The Vertiv™ Cybex™ Secure MultiViewer KVM is ideal for environments where monitoring and managing of multiple active computers, covering various degrees of secure data is required. Through Cursor Navigation Switching (CNS), users have the flexibility to manage and monitor their data by simply holding down the left CTRL key and moving their mouse across window borders. Offering a dual head option, the MultiViewer enables the user to monitor up to 4, 8 or 16 computers on dual displays.

The Cybex™ SC Secure KVM and the SCM Secure Matrix KVM keep your data secure

All Cybex secure switches are designed specifically to stringent specifications for keeping data secure allowing users to switch safely between computers operating at different classifications levels, providing continuous access to critical data in a secure/sensitive environment.

The Cybex SC Secure KVM and SCM Secure Matrix KVM are ideal for environments where there is a need to prevent data leakage across multiple, active computers. It simultaneously displays multiple active computers, while maintaining secure video isolation and ensuring peripheral input goes only to one computer.

 

The Cybex™ Secure Desktop KVM

  

  • Allows users to switch between computers on different classification levels
  • Prevents information leaks across computers
  • Reduces time spent moving between various computers
  • Designed for Common Criteria Protection Profile for Peripheral Sharing Device (PSD) v.4.0
Read the Application Brief

   

The Cybex™ Secure Desktop Matrix KVM

  

  • Reduces the need for multiple keyboards, videos, and mice while accessing multiple computers
  • Provides flexible display options
  • Improved efficiency by viewing two active computers simultaneously
  • Tamper-proof device
  • Designed for Common Criteria Protection Profile for Peripheral Sharing Device (PSD) v.4.0
Read the application brief

言語と地域