Thermal/Cooling Services
Integrated Lifecycle Services Help Maximise the Performance of Your Thermal/Cooling Management Systems
Contact Us About Thermal/Cooling ServicesYour Data Centre Requires Special Knowledge in Thermal/Cooling Management
There’s a vast difference in the expertise necessary to address the comfort cooling needs of a commercial building and the Thermal/Cooling Management needs of your sensitive and sophisticated Data Centre. An incorrect repair procedure or the use of non-genuine parts, can have a profound effect on your equipment’s performance, your data centre’s availability, and your energy costs. The factory-trained and certified technicians of Vertiv™ know the difference. We are equipped to maximise the performance and efficiency of your Thermal/Cooling Management system as no one else can.
Service and Capabilities
Our Thermal Services Offerings
Proactive equipment maintenance reduces downtime and extends equipment life which in turn maximizes return on investment and increases system availability.
Vertiv supports any application with an extensive service offering.
Learn moreUPS capacitor and fan replacement form part of our maintenance programs and are designed to ensure optimum operation of your UPS and prevent the aging of these components.
Accurate planning of these maintenance activities protects your system from ever changing environmental conditions and ensures that it is in the best health to operate.
Learn moreA safe, reliable and quick return to operations.
Our troubleshooting and repairing services guarantee fast return to operation, limit risk and liabilities, safety of personnel, decreased rework and fewer change orders.
Learn moreVertiv’s professional Critical Infrastructure Assessments are designed to provide facility managers with insight into the performance of their infrastructure.
The assessments furthermore assist in identifying areas of optimization in availability and efficiency. In doing so, industry best practice parameters are used to measure and evaluate data center operation and performance.
Learn moreiCOM control intelligently enhances the availability of unit information and enables communication between multiple Thermal/Cooling management units for synchronised operation, guaranteeing increased reliability and high-level cooling capacity management
Vertiv’s preventive maintenance and technology upgrade programs have been developed to implement energy saving solutions for already installed equipment.
Part of the upgrade program portfolio is dedicated to EC Fan upgrades. These are designed to optimize the performance of installed cooling units, delivering great energy efficiency advantages for data center installations.
Learn moreEnsuring data centre availability relies on having the right cooling components, properly configured to match load demand.
Thermal control optimisation helps you meet demand for increased capacity, improved efficiency, and overall optimised performance of an integrated infrastructure.
Learn moreAn extensive supply of critical parts ready for deployment allows technicians to respond to requests in record time, guaranteeing a premium first-time fix rate in the unlikely event of a fault
Perché Vertiv?
L’approfondita esperienza di Vertiv nelle infrastrutture è potenziata dall’utilizzo dei dati e dai servizi completi con cui forniamo ai clienti informazioni sulle tendenze tecnologiche e operative, offrendo la sicurezza necessaria per gestire con efficacia il rischio, ridurre i costi, ottimizzare l’utilizzo e prendere decisioni migliori.
Le capacità di assistenza di Vertiv si basano su un’approfondita esperienza nel settore e nelle infrastrutture, rafforzata dai dati sulle prestazioni delle apparecchiature acquisiti nel corso degli anni. Questa combinazione ci fornisce informazioni sulle tendenze operative, per una gestione efficace del rischio e per ottimizzare le apparecchiature.
Vertiv collabora con gli utenti che utilizzano strutture critiche per progettare programmi di assistenza innovativi, in grado di soddisfare gli obiettivi rispettando il budget. Dalla gestione di un’intera struttura fino alla manutenzione delle apparecchiature in piccole sedi remote, realizziamo soluzioni scalabili per le sfide costanti delle infrastrutture critiche.
Come organizzazione realmente globale, forniamo un servizio coerente per le strutture critiche ovunque nel mondo, avvalendoci di competenti specialisti locali. Forniamo supporto completo alle tue infrastrutture critiche, quando e dove hai bisogno di noi.