The page you're viewing is for French (Canada) region.

The page you're viewing is for French (Canada) region.

Stepdown Transformers

Part Number Capacity Input Output Compatible UPS Models

TDU-3500RTL620

3440VA / 3440W

NEMA L6-20P

(2) NEMA L5-20R, (8) NEMA 5-15/20R

GXT5-3KL620RT2UXL, GXT5-3KL620RT2UXLN, GXT5-6KL630RT5UXLN, GXT5-5000HVRT5UXLN, GXT5-8000HVRT5UXLN, GXT5-10KHVRT5UXLN

TDU-4000RTL630

4000VA / 4000W

NEMA L6-30P

(2) NEMA L5-20R, (8) NEMA 5-15/20R

GXT5-6KL630RT5UXLN, GXT5-5000HVRT5UXLN, GXT5-8000HVRT5UXLN, GXT5-10KHVRT5UXLN

TDU-6000RTL630

5050VA / 5050W

NEMA L6-30P

(2) NEMA L5-30R, (8) NEMA 5-15/20R

GXT5-6KL630RT5UXLN, GXT5-5000HVRT5UXLN, GXT5-8000HVRT5UXLN, GXT5-10KHVRT5UXLN






800x600-Horizontal-Cable-Organizers_309477_0.jpg

Langue et localisation