The page you're viewing is for French (Canada) region.

The page you're viewing is for French (Canada) region.

Power Distribution

Part Number Description Compatible UPS Models

PD2-101

(8) NEMA 5-20R,
(2) NEMA L5-60R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-102

(4) NEMA 5-20R,
(4) NEMA L6-20R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-103

(4) NEMA 5-20R,
(2) NEMA L6-30R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-104

(4) NEMA 5-20R,
(2) L6-30R, (2) L6-20R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-105

(4) NEMA 5-30R,
(2) 5-20R, (2) L5-20R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-106

(4) NEMA L5-20R,
(4) L6-20R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-107

(4) NEMA L5-20R,
(4) 5-20R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-108

(6) NEMA L6-30R,
(2) L6-20R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-109

(2) NEMA L14-30R

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN, GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

PD2-200*

(4) IEC320-C19,
(4) IEC320-C13

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN

PD2-201*

(2) IEC320-C19,
(8) IEC320-C13

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN

PD2-202*

(12) IEC320-C13

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN

PD2-203*

(2) IEC309-32A,
(3) IEC320-C13

GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN

*These IEC output sockets will have 200-240 volts.

 






800x600-PD2-101_340663_0.jpg

Langue et localisation