The page you're viewing is for Spanish (LATAM) region.

The page you're viewing is for Spanish (LATAM) region.

NetSure™

Your IT network is business-critical, so don’t let DC power system failure keep you from achieving your operational goals. With superior reliability and a minimal footprint, the NetSure platform offers hassle-free protection that keeps the data flowing in central offices, data centers, and at the edge of your network.

Access

Challenges in the access network such as increasing data consumption and massive site rollouts are raising energy costs and requiring more monitoring and maintenance.

Access infrastructure from Vertiv allows you to:

  • Lower energy consumption and reduce emissions
  • Deploy quickly and increase capacity when needed
  • Intelligently monitor and control energy, efficiency, and load consumption, as well as system and battery status

Edge

Edge challenges such as space constraints due to the addition of data infrastructure closer to the user will require a greater mix of power input requirements.

Edge infrastructure from Vertiv allows you to:

  • Increase power system density
  • Expand capacity with ensured continuity and scale to meet demand as needed
  • Challenges in your core facilities such as exponential increases in data processing capacity with extreme availability will require higher density and smart monitoring.

Core

Challenges in your core facilities such as exponential increases in data processing capacity with extreme availability will require higher density and smart monitoring.

Core infrastructure from Vertiv allows you to:

  • Adopt intelligent load management practices to optimize load distribution, identify issues, and take corrective actions before a problem occurs
  • Simplify conversion steps from AC to DC power and free up valuable floor space for data processing

Servicios destacados

Mantenimiento Preventivo de Energía de CD

Detecte de manera temprana las costosas reparaciones de emergencia con inspecciones periódicas de la infraestructura de red.

APRENDE MÁS

Enlaces de asistencia

Estamos aquí para ayudar. Descargue el software y firmware más recientes para sus productos NetSure; obtenga la asistencia correcta para el cumplimiento, garantías y mantenimiento de productos; o bien haga preguntas a la comunidad de expertos en NetSure para obtener respuestas rápidas.

Casos de éxito

Telecom Equipment Provider Speeds 5G Prep with Integrated Enclosu...

diciembre 22, 2020 Leer más

Idioma y ubicación