Power Distribution
Power Distribution
Liebert® APS AS3 and Liebert® APS AS5 Series can support 1 POD, Liebert® APS AS4 and Liebert® APS AS6 Series can support up to 2 PODs. Each POD provides multiple output receptacles and is designed for easy installation.
Part Number | Output |
---|---|
PD2-101 |
(8) NEMA 5-20R, (2) NEMA L5-60R |
PD2-102 |
(4) NEMA 5-20R, (4) NEMA L6-20R |
PD2-103 |
(4) NEMA 5-20R, (2) NEMA L6-30R |
PD2-104 |
(4) NEMA 5-20R, (2) L6-30R, (2) L6-20R |
PD2-105 |
(4) NEMA 5-30R, (2) 5-20R, (2) L5-20R |
PD2-106 |
(4) NEMA L5-20R, (4) L6-20R |
PD2-107 |
(4) NEMA L5-20R, (4) 5-20R |
PD2-108 |
(6) NEMA L6-30R, (2) L6-20R |
PD2-109 |
(2) NEMA L14-30R |
PD2-200* |
(4) IEC320-C19, (4) IEC320-C13 |
PD2-201* |
(2) IEC320-C19, (8) IEC320-C13 |
PD2-202* |
(12) IEC320-C13 |
PD2-204* |
(2) IEC309-32A, (3) IEC320-C13, |
* These IEC output sockets will have 200-240 volts.