Management and Monitoring
Network Management Cards
Each Liebert APS UPS comes with the IS-UNITY-DP card pre-installed, with 2 additional empty Intellislot ports available for any of the below networking cards.
Part Number | Description |
---|---|
IS-UNITY-DP |
Network communications and Environmental Sensor Support |
IS-UNITY-SNMP |
SNMP Network communications for interfacing to Network and Building Management Systems |
IS-RELAY |
Provides relay signals for connection to customer’s hardwire terminal block |
Environmental Sensors (For use with IS-UNITY-DP)
Part Number | Description |
---|---|
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-Z01 |
Integrated Temperature Sensor |
SN-Z02 |
Integrated Temperature Sensor |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
UPS Management Software
Part Number | Description |
---|---|
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. |
|
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |