Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

x
Product Family

Vertiv™ Structure Cabling Connection-Fiber Patch Panels Series

Vertiv fiber optic patch panel series include: 19-inch drawer type fiber optic patch panel and 19-inch pull-out type ODF fiber optic patch panel. Vertiv fiber optic distribution frame is beautiful in appearance, compact in design, convenient and flexible in and out of fiber. It is designed to be used in equipment rooms, shafts, tunnels, etc. to complete the termination or splicing of backbone fiber optic cables and connect network switching equipment of LAN. Support the fixing, splicing and wiring management of optical fiber cores

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government

Vertiv's fiber optic patch panel series include 19-inch drawer type fiber optic patch panel and 19-inch pull-out ODF fiber optic patch panel. It supports ST, SC, FC, LC and other types of adapters. Modular design with a variety of core specifications to choose from, fully meet the needs of high-density scenarios. Drawer type fiber optic patch panel has fiber optic patch cord management space at the front, no need for patch cord management rack, saving cabinet units. All wiring has a beautiful appearance, compact design, clear cable management, and easy operation and maintenance management. Rugged material and clever design provide strong protection for fiber optic cable termination.

Benefits

Beautiful and clear alignment, easy operation and maintenance management
Save cabinet space, free up more space for servers
Sturdy structure, protect fiber optic connection, reduce failure
Modular design with flexible installation and use, saving investment and wide adaptability
Partner Login

Language & Location