Vertiv™ Avocent® ADX Ecosystem
The Vertiv™ Avocent® ADX Ecosystem is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® ADX Ecosystem provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market.
In addition, the Vertiv™ Avocent® Core Insight (ACI) embedded applications can be integrated with Avocent ADX Ecosystem to further increase efficiencies within the data center. With Avocent Core Insight and Avocent ADX Ecosystem, users can have an open platform with industry standards for managing their critical infrastructure. Through an open system and APIs, flexible and scalable deployments, and most feature rich KVM experience, Avocent ADX Ecosystem enhances the overall user experience.
Product
Avocent® Core Insight (ACI)
Introducing Vertiv™ Avocent® ADX Ecosystem
New Avocent® Digital IT management solutions to meet the dynamic market needs from Enterprise to Edge - flexible building block solution sets for a variety of changing market needs and shifts in workload.
Management Platform
Remote management, automation, security and resilience for out of band management of IT infrastructure.
Rack Manager
The Rack Manager Vertiv™ Avocent® ADX physically connects to interface modules, or directly to service processors, rack PDUs or network equipment. It provides PoE, IP consolidation, and network address translation.
Interface modules
Interface modules connect to the Avocent® ADX Rack Manager appliances and to the end target. They are IP based provide KVM and serial access.
Embedded Linux Firmware - Vertiv™ Avocent® Core Insight (ACI)
Avocent® Core Insight (ACI) firmware is a family of embedded Linux packages that includes a commercial-ready implementation of the OpenBMC project for Baseboard Management Controllers (BMCs). It is highly modular, scalable and includes premium enhancements for added security, performance and functionality.
- Scalable - Easily scale from Enterprise to Edge
- Resilient - Always on, always available
- Extensible - Powered by open standards, platforms and APIs
Vertiv™ Avocent® ADX Ecosystem
ONLY Vertiv™ Avocent® ADX Ecosystem provides the following:
- Common architecture with an open platform and APIs
- Flexible and scalable deployments
- Fastest and most feature rich KVM experience
- Most expansive management of IT devices
- KVM, Serial, Service Processor on a single device
- 100+ simultaneous users
- All digital architecture
- Multilevel security for users and devices
- USB-C native to match IT trends
Key Capabilities and Benefits
Capabilities |
Benefits |
|
Simplified management and control of virtual and physical infrastructure across enterprise and edge |
|
Secure and auditable access to devices for IT operators |
|
Improve efficiency when making changes to IT devices |
Manage, control, secure, and automate IT infrastructure from a single platform
IT Market is changing and so must the solutions

Today's IT
- On premises equipment
- Little or no remote access
- Unable to meet growing performance demands
- Manual IT configuration
- Challenged with multiple management products
- Aged technology and capability

Tomorrow's IT
- Manage hybrid environment
- Enable remote workplace
- Scale systems from enterprise to edge
- Automate data center IT management
- Build and open standards and platforms
- Highly security measures