Thermal Management
Featured Products
Liebert AFC Chillers
Units compliant with Eco-design directive. Inverter compressor options for improved part load efficiency.
This is available in EMEA, China, India and LATAM.
Liebert PCW
Liebert PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 25 to 220 kW.
This is available in EMEA, China, India and LATAM.
Liebert PDX, Direct Expansion Floor-Mount Cooling Unit, from 15 to 165 kW
The Liebert PDX direct expansion large room cooling unit is equipped with the most advanced industry cooling system technology, which allows the unit to provide thermal management efficiency for data centers and server rooms.
This is available in EMEA, ASIA, India and LATAM.
Liebert CWA
Vertiv™ Liebert® CWA is designed to help cloud and large co-located data centers achieve their goals, such as reducing first cost and increasing speed-to-market.
This is available in North America.
Liebert EconoPhase Pumped Refrigerant Economizer
Averages up to a 5% to 6% reduction in the TDV (Time Dependent Valuation) energy value, and more significantly it eliminates the water requirement for data centers.
This is available in North America and LATAM.