Sorry, this page isn't available for your location.

The page you're viewing is for English (India) region.

Sorry, this page isn't available for your location.

The page you're viewing is for English (India) region.

Less Downs. More UPS.

Do You Hate Interruptions as Much as We Do?

Don’t let a network outage slow you down. Protect your network from unexpected outages with Vertiv UPS solutions.

Outages can be costly and damaging— not just while the power is out, but also when recovering from one. Vertiv’s Uninterruptible Power Supplies (UPS) provide adequate power during short-term interruptions, surges and blackouts to safeguard your data, software, hardware and other equipment, whilst maintaining business continuity.

Protect Your Business Against:

Outages

Sags

Surges

Spikes

Transients

Under-Voltage

Over-Voltage

How Valuable Is your Data to You?

When looking to back-up your equipment, you need to identify what level of protection you require for the various IT systems in your facility.

For this, you should consider:

  • The cost of lost time and damage caused to the equipment from spikes/surges
  • Productivity and sales that would be affected from an outage
  • The level of security you require based on load sensitivity

Once you’ve established the load requirement, we can help you determine which UPS topology is best suited to your needs.

Don't be left in the dark

Keep the Lights On
with Vertiv UPS

Let us Help you Select the Right UPS for your Application

A Vertiv UPS system can help you safeguard your sensitive IT components against blackouts and power fluctuations such as surges, spikes and sags. Adding this extra layer of protection can help you avoid costly business blips and potential damage to your equipment.

When choosing a UPS, there are three different types for you to choose from.

Online (Double Conversion) UPS

Liebert® GXT MT+ 1/2/3Kva

Liebert GXT MT+ Series systems is true double conversion online UPS systems designed to provide with a capacity of 1/2/3 kVA. Liebert GXT MT+ units feature total isolation of the load from the mains - isolating input and output sections, and making the systems ideal for Data Networks / Small Data Centers/VOIP Applications application. The units support hot standby configuration, making them suited for critical applications like banks.

Discover More View Brochure (1/2/3 kVA) View Brochure (10-20 kVA)


Line Interactive UPS

Vertiv™ Edge

Line-interactive UPS systems provide both power conditioning and battery backup. It offers an ideal solution when power fluctuations are frequent. Providing power conditioning with a 4-6 millisecond break in power when transferring to battery backup, these UPS’ deliver better control over fluctuations than offline systems.

Vertiv™ Edge highlights:

  • Complete product family with ratings from 500 VA up to 3 kVA
  • High efficiency up to 98% in normal operation mode, to deliver energy and cost savings
  • High output power factor of 0.9
  • Installation flexibility with 1U, 2U, 3U and tower form factor versions
  • Up to 30% more runtime than competitive units

Discover MoreView Brochure

Interact with the Vertiv™ Edge 3D product below

Vertiv™ Edge UPS, EDGE-3000IRT2UXL by Vertiv on Sketchfab

New to Vertiv: Vertiv™ Edge Lithium-Ion UPS

Simply put, our new Vertiv™ Edge Lithium-Ion UPS delivers the same great benefits from our standard Vertiv™ Edge device, with the extra advantages of Lithium-Ion technology.

Why Should You Choose Lithium-ion Technology?

Lithium-Ion technology delivers up to 3 times the life expectancy of lead-acid batteries and lowers the total cost of ownership by nearly half.

Smaller & Lighter

Longer Life

Longer Runtime

Lower TCO

Environmentally Friendly

Fast Battery Recharge


Offline UPS

Liebert® itON

Liebert iTON Series is a Line Intercative UPS that provides perfect power and Surge Protection for wireless networks, computers, gaming consoles and other electronics in your Home and Business.

Discover More

Key Strategies for Preventing Data Centre Downtime

Not only are data centre outages happening too often, but they are also lasting longer. Restoration following an outage isn’t enough to reverse these costly and disruptive trends. After analysing the root cause, comprehensive solutions in the following areas should be implemented.

Infrastructure Redundancy

Monitoring and Remote IT Management

UPS Scalability

Lithium Ion Batteries

Power Distribution Design

Complementary Accessories

We have multiple accessories to compliment your UPS purchase: from Maintenance Bypass and Battery Replacement Kits to Communication Cards and Environmental Sensors. Plus, with our extensive range of Services we can work together to build a power protection solution that ensures maximum peace of mind.

Build Your Total Infrastructure Solution with Vertiv

Sharpen Your Edge with Vertiv Infrastructure


Your business is looking to IT to support new edge applications and migrate computing and storage closer to customers, associates and devices. But you can’t do it alone.

 

As the Architects of Continuity, Vertiv delivers a broad portfolio of intelligent infrastructure systems, software and services that address the reliability, scalability and management challenges you face as you edge evolves. No matter what your challenge, Vertiv has the solution.

Remote Access & Control

Learn how you can reduce downtime and improve your data center security, by using the remote access and control provided by Avocent

Avocent Serial Consoles

Avocent KVM over IP

Avocent HMX High Performance KVM

Avocent LCD Local Rack Access Console

Avocent Cybex Secure KVM

Racks & Enclosures

Get flexible and cost-effective rack and containment products and secure integral systems in your data center.

Vertiv VR Rack

Rack Cooling

The foundation of data center airflow management is the Hot Aisle-Cold Aisle design, where cabinets are placed in alternating rows, with IT air intakes (cold aisles) and IT air exhausts (hot aisles) each facing one another. This configuration allows data center operators to focus cooling airflow only where it’s needed— the IT air intakes—and to avoid unnecessary cost and inefficiencies from conditioning the entire whitespace.

Vertiv Geist SwitchAir

Remote Monitoring

Vertiv™ Environet is a comprehensive monitoring systems solution which collects the data you need to run your data centers efficiently. With visibility and management of the data center environment, Environet transforms complexity into simplicity

Vertiv™ Environet

Vertiv™ Power Insight

Single Phase UPS

Intelligent and Efficient UPS for Protection of Your Mission-Critical Applications

Liebert ITA2 UPS

Customers have outdated UPS equipment? Check out our Trade-In Program

Log in to the partner portal to access partner materials here

Rack Power Distribution

Vertiv’s line of rack PDUs meets the varying power distribution requirements of IT and environmental applications.​

Vertiv Geist Monitored Rack PDU

Vertiv Geist Switched Rack PDU

Vertiv Geist Universal PDU (UPDU)

Remote Access & Control Racks & Enclosures Rack Cooling Remote Monitoring Single Phase UPS Rack Power Distribution

Discover Our Edge Solutions Portfolio:

Vertiv™ VR Rack

 

Vertiv™ VR Rack

Build Your Edge Infrastructure from the Rack

A globally available rack with tool-less features throughout for speedy deployments at the network edge:

  • 2.5” more usable depth than similar racks
  • Premium global rack solution
  • Supports high-density edge computing architectures
  • Standard sizes w/ TAA & shock packaging options
  • Tool-less top and side panels
  • Comprehensive range of accessories
  • Comes with a free 5-year warranty, if the product is registered after purchase

Learn More

 

Vertiv™ Single Phase UPS

 

Vertiv™ Edge UPS

Superior Power Protection for Edge Applications

Vertiv™ Edge is a family of highly reliable, efficient, manageable and flexible line interactive UPSs that deliver best-in-class battery backup and power protection for server, networking and Edge applications.

Vertiv™ Edge Highlights:

  • Complete product family with ratings from 500 VA up to 3 kVA
  • High output power factor (0.9)
  • Installation Flexibility with 1U, 2U, 3U and tower form factor versions
  • Up to 30% more runtime like competitive units

Learn More View Brochure

 


Liebert® GXT MT+ 1/2/3Kva

Liebert GXT MT+ Series systems is true double conversion online UPS systems designed to provide with a capacity of 1/2/3 kVA. Liebert GXT MT+ units feature total isolation of the load from the mains - isolating input and output sections, and making the systems ideal for Data Networks / Small Data Centers/VOIP Applications application. The units support hot standby configuration, making them suited for critical applications like banks.

View Brochure

 

Vertiv™ Geist™ Rack PDUs

 

Vertiv™ Geist™ Rack PDUs

Power Edge Datacentres

Vertiv™ Geist™ rPDUs provide a best-in-class combination of quality engineering, features, availability and price. From basic, monitored and switched PDUs, to locking receptacles, Vertiv solutions deliver the power distribution needed to ensure everything is running at peak performance.

Power that is perfectly configured for your edge IT infrastructure:

  • 60°C working ambient variants for high temperature environments
  • Compact size to install in tight edge computing spaces
  • Colour-coded U-Lock system to secure power cords and avoid accidental disconnections
  • Reduces energy costs while increasing efficiency at the network edge
  • 3-year warranty, 5-year warranty if registered after purchase

View Brochure View Video


Vertiv™ Geist™ Combination Outlet C13/ C19

Discover Ultimate Flexibility

The Combination Outlet C13/C19 provides the highest level of rack power versatility. The 2-in-1 design allows you to connect both an IEC C13 and C19 into the same outlet, simplifying your rPDU buying process.

  • High retention outlets reduce the risk of costly downtime from accidental disconnections of the power cord.
  • Easily identify circuits with colour-coded P-Lock tabs
  • Quick and easy deployment

Learn More View Data Sheet

 

Vertiv™ Avocent® ACS

 

Vertiv™ Avocent® ACS

Discover more Power, Connectivity and Visibility

The Vertiv ™ Avocent® ACS 800 & 8000 advanced console server series offers upgraded and advanced features that deliver scalable and high-performance remote management solutions for IT administrators - in the datacentre or at the network edge.

To meet your increasing challenges of managing more devices through remote serial connection, Vertiv ™ Avocent® ACS 800 & 8000 now connects with IoT devices and environmental sensors with huge new power capacity for processing. Plus, Vertiv™ Avocent® ACS 8000 Serial Consoles with new cellular connectivity capabilities has just launched. Enabling your customers to manage their network anytime, from anywhere!

  • The ultimate IoT gateway: The Avocent® ACS 8000 from Vertiv™ makes serial interfaces IoT-capable
  • The Vertiv ™ Avocent® ACS 800 Console Server: Small but powerful - the optimal solution for Edge and IoT applications

Learn More View Brochure

 

Thermal Management

 

Thermal Management

Your mission-critical facilities need the very best in precision cooling. Vertiv deliver the industry’s most advanced equipment and controls, low operating costs and unparalleled expertise. Explore our efficient and reliable thermal management portfolio to find the perfect solution today!

Vertiv™ VRC Self-Contained IT Rack Cooling System

Small but Mighty

Efficiently solve your small space thermal management challenges with up to 3,500 watts of IT server cooling in our easy-to-install and space-saving solution.

  • Plug-and-play design
  • Variable speed compressor and fans to match cooling with the load in the room
  • Integrated heat rejection system with flexible duct that connects the cooling unit easily to the ceiling plenum
  • Easy to install for rapid deployment

Learn More View Brochure

 


Vertiv™ VRC Split Rack Cooling System

Flexible and Efficient Cooling

The split version of Vertiv™ VRC rack cooling system offers a space-saving solution specifically for applications that lack a double ceiling, building air conditioning, or the ability to handle in-building heat rejection.

  • Rack-mounted indoor unit
  • Outdoor unit with compressor for heat rejection into the ambient air
  • Low ambient air temperature operation that is down to -15C on the standard outdoor unit or -34C on the low-ambient unit enabling IT equipment cooling during winter months
  • Alarm notifications sent via email or SMS

Learn More View Brochure

 


Vertiv™ Liebert® CRV

Highly Efficient Performance Optimisation

The Vertiv™ Liebert® CRV is a self-contained cooling system perfect for datacentre rack rows. It delivers temperature and humidity control, filtration and notification management to optimise IT performance.

  • Ideally suited for small to medium-sized datacentres cold/hot aisle configurations
  • Low energy consumption
  • Plug-and-play unit - perfect for spot cooling in larger datacentres
  • Ideal for scalable IT infrastructure

Learn More View Brochure

 

Services

 

Services

Whether it's engineering, on-site project management, energy-consumption monitoring, or something else, we offer a wide range of programs and services to support your critical infrastructure needs.

DISCOVER MORE

 

 

 

Tools and Resources

To support you with selecting your ideal Vertiv UPS solution, we have a range of tools and resources for you to explore.

Interactive Product Selector

Easily configure, customise and quote the perfect Vertiv solution using the interactive product selector tools for our UPS, rPDUs, racks and IT management portfolio.

Ponemon Institute Downtime Report

Discover the full, Vertiv-sponsored report entitled Data Centre Downtime at the Core and the Edge: A Survey of Frequency, Duration and Attitudes. Explore what actions organisations are taking to prevent future downtime, and how the survey results are broken down by industry.

What's Your Edge?

We've Got This. Tell Us About Your Edge.

Tell us about your project, and we will work with you to understand your requirements and connect you with the right IT infrastructure for your edge.

First Name *
Last Name *
Email Address *
Company *
Country *
Zip Code *
Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

  The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.



 

 

Thank you for your submission!

Language & Location