The page you're viewing is for English (Canada) region.

Vertiv Liebert GXT5 UPS Firmware Downloads

Software downloads are .ZIP files which must be extracted before use.

SIGN UP FOR SOFTWARE UPDATES

Releases for Vertiv Liebert GXT5 UPS 500-3KVA (LV, HV, I)

GXT5-500LVRT2UXL, GXT5-750LVRT2UXL, GXT5-1000LVRT2UXL, GXT5-1500LVRT2UXL, GXT5-2000LVRT2UXL, GXT5-3000LVRT2UXL, GXT5-750IRT2UXL, GXT5-750IRT2UXLE, GXT5-1000IRT2UXL, GXT5-1000IRT2UXLE, GXT5-1500IRT2UXL, GXT5-1500IRT2UXLE, GXT5-2000IRT2UXL, GXT5-2000IRT2UXLE, GXT5-3000IRT2UXL, GXT5-3000IRT2UXLE, GXT5-3KL620RT2UXL, GXT5-3KL630RT2UXL


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
May 2022
500-3kVA (LV, HV, I) V210 V190 GXT5LA (500-3K LV,HV,I) 2022-May.zip -

Release Notes:

  1. Improved RDU101 web-interface active events log by removing "UPS Output on Inverter" alert.
November 15, 2021
500-3KVA (LV, HV, I) V200 V190 GXT5(500-3K)(LV,HV,I)2021-11-15.zip +

October 12, 2020
500-3KVA (LV, HV, I) V190 V190 GXT5(500-3K)(LV,HV,I)2020-10-12.zip +

May 30, 2020
500-3KVA (LV, HV, I) V180 V180 GXT5(500-3K)(LV,HV,I)2020-05-30.zip +

November 30, 2019
500-3KVA (LV, HV, I) V170 V170 GXT5(500-3K)(LV,HV,I)2019-11-30.zip +

September 13, 2019
500-3KVA (LV, HV, I) V160 V160 GXT5(500-3K)(LV,HV,I)2019-09-13.zip +

May 15, 2019
500-3KVA (LV, HV, I) V150 V160 GXT5(500-3K)(LV,HV,I)2019-05-15.zip +

May 27, 2019
500-3KVA (LV, HV, I) V140 V150 N/A +

March 15, 2019
500-3KVA (LV, HV, I) V140 V140 N/A +

February 22, 2019
500-3KVA (LV, HV, I) V140 V130 GXT5(500-3K)(LV,HV,I)2019-02-22.zip +

Releases for Vertiv Liebert GXT5 UPS 5KVA-10KVA (MV)

GXT5-5000MVRT4UXLN, GXT5-6000MVRT4UXLN, GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
May 2022
5kVA-10kVA (MV) V210 V190 GXT5LA (5-10K MV) 2022-May.zip -

Release Notes:

  1. Improved RDU101 web-interface active events log by removing "UPS Output on Inverter" alert.
November 15, 2021
5kVA-10kVA (MV) V200 V170 GXT5(5-10K)(MV)2021-11-15.zip +

October 12, 2020
5KVA-10KVA (MV) V190 V170 GXT5(5-10K)(MV)2020-10-12.zip +

May 30, 2020
5KVA-10KVA (MV) V180 V160 GXT5(5-10K)(MV)2020-05-30.zip +

November 30, 2019
5KVA-10KVA (MV) V170 V150 GXT5(5-10K)(MV)2019-11-30.zip +

September 13, 2019
5KVA-10KVA (MV) V160 V140 GXT5(5-10K)(MV)2019-09-13.zip +

May 15, 2019
5KVA-10KVA (MV) V150 V140 GXT5(5-10K)(MV)2019-05-15.zip +

February 22, 2019
5KVA-10KVA (MV) V140 V140 GXT5(5-10K)(MV)2019-02-22.zip +

Releases for Vertiv Liebert GXT5 UPS 15KVA-20KVA (MV)

GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
May 2022
15kVA-20kVA (MV) V210 V150 GXT5LA (15-20K MV) 2022-May.zip -

Release Notes:

  1. Improved RDU101 web-interface active events log by removing "UPS Output on Inverter" alert.
October 12, 2020
15KVA-20KVA (MV) V190 V150 GXT5(15-20K)(MV)2020-10-12.zip +

May 30, 2020
15KVA-20KVA (MV) V180 V160 GXT5(15-20K)(MV)2020-05-30.zip +

Releases for Vertiv Liebert GXT5 UPS 5KVA-10KVA (HV, I)

GXT5-5000IRT5UXLN, GXT5-5000IRT5UXLE, GXT5-5000HVRT5UXLN, GXT5-6000IRT5UXLN, GXT5-6000IRT5UXLE, GXT5-6KL630RT5UXLN, GXT5-8000IRT5UXLN, GXT5-8000IRT5UXLE, GXT5-8000HVRT5UXLN, GXT5-10KIRT5UXLN, GXT5-10KIRT5UXLE, GXT5-10KHVRT5UXLN


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
May 2022
5kVA-10kVA (HV, I) V210 V160 GXT5LA (5-10K HV,I) 2022-May.zip -

Release Notes:

  1. Improved RDU101 web-interface active events log by removing "UPS Output on Inverter" alert.
November 15, 2021
5kVA-10kVA (HV, I) V200 V160 GXT5(5-10K)(HV,I)2021-11-15.zip +

October 12, 2020
5KVA-10KVA (HV,I) V190 V160 GXT5(5-10K)(HV,I)2020-10-12.zip +

May 30, 2020
5KVA-10KVA (HV,I) V180 V150 GXT5(5-10K)(HV,I)2020-05-30.zip +

November 30, 2019
5KVA-10KVA (HV,I) V170 V140 GXT5(5-10K)(HV,I)2019-11-30.zip +

September 13, 2019
5KVA-10KVA (HV,I) V160 V130 GXT5(5-10K)(HV,I)2019-09-13.zip +

May 15, 2019
5KVA-10KVA (HV,I) V150 V130 GXT5(5-10K)(HV,I)2019-05-15.zip +

February 22, 2019
5KVA-10KVA (HV,I) V150 V130 GXT5(5-10K)(HV,I)2019-02-22.zip +

December 22, 2018
5KVA-10KVA (HV,I) V130 V130 GXT5(5-10K)(HV,I)2018-12-22.zip +

Releases for Vertiv Liebert GXT5 UPS 16KVA-20KVA (I)

GXT5-16KIRT9UXL, GXT5-20KIRT9UXL


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
May 2022
16kVA-20kVA (I) V210 V140 GXT5LA (16-20K I) 2022-May.zip -

Release Notes:

  1. Improved RDU101 web-interface active events log by removing "UPS Output on Inverter" alert.
October 12, 2020
16KVA-20KVA (I) V190 V140 GXT5(16-20K)(I)2020-10-12.zip +

May 30, 2020
16KVA-20KVA (I) V180 V130 GXT5(16-20K)(I)2020-May-30.zip +

November 30, 2019
16KVA-20KVA (I) V170 V120 GXT5(16-20K)(I)2019-11-30.zip +

September 13, 2019
16KVA-20KVA (I) V160 V120 GXT5(16-20K)(I)2019-09-13.zip +

June 04, 2019
16KVA-20KVA (I) V150 V120 GXT5(16-20K)(I)2019-06-04.zip +

Related Articles

Language & Location