The page you're viewing is for English (Canada) region.

Avocent DSView v4.5 (Java-7 support) Plug-Ins

Software downloads are .ZIP files which must be extracted before use.

Sign up for Software Updates

All available plugins supporting JAVA 7-based Avocent DSView management software, version 4.5.0.247 are available for download in the table below.

Latest Releases for Avocent DSView Plug-ins

Release Version and Date​NotesDownload

v3.1.3.12
September 30, 2015

Avocent Universal Management Gateway Plug-In
Release Notes
Updated on December 21, 2015
Note: Plug-In is a .ZIP file which must be extracted before use
Plugin_Universal
ManagementGateway
_3.1.3.12

v3.3.6
March 20, 2015

Avocent ACS 5000 Advanced Console Server Plug-In
Release Notes
SW0274-001.zip

v3.1.0.4
March 27, 2015

Avocent ACS 6000 Advanced Console Server Plug-In
Release Notes
plugin_ACS6000
_3.1.0.4_150310.jar

v1.14.1
August 4, 2015

Avocent AutoViewSw itch Plug-in
Release Notes
Plug-In is a .ZIP file which must be extracted before use.
plugin_av_
1.14.1.3859_
150617.zip

v2.0.1.7
July 1, 2015

Avocent​ PM Rack PDU Plug-In
Release Notes
Revised on
July 13, 2015
Plugin_PM-PDU
_2.0.1.7_150430.jar.zip

v1.7.0
March 20, 2015

Avocent DSR Digital KVM-over-IP Switch Plug-In
Release Notes
plugin_dsr_
1.7.0.23750_
141107.jar

v1.26.2
October 6, 2015

Avocent MergePoint Unity Switch Plug-In
Release Notes
Note: Plug-In is a .ZIP file which must be extracted before use
plugin_mpu_
1.26.2.24324_
150924.zip

v1.1.0.13
September 2015

Emerson Network Power RPC2 Communications Module Plug-In
Note: Plug-In is a .ZIP file which must be extracted before use
plugin_Emerson
_RPC2_RackPdu
_1.1.0.13
_150107.jar.zip

v3.3.6
November 4, 2015

Avocent ACS Classic Advanced Console Server Plug-In
Release Notes
Note: Plug-In is a .ZIP file which must be extracted before use
plugin_ACS_
3.3.6_140730.zip

v1.20.7
March 20, 2015

Dell KVM Remote Console Switch Plug-In
Release Notes
plugin_dellrcsg
2_1.20.7.23727_
141017.jar

v1.22.7
March 20, 2015

Avocent MergePoint Unity for Dell KVM Over IP and Serial Console Switch Plug-In
Release Notes
plugin_dmp_
1.22.7.23726_
141017.jar

v1.20.7
March 20, 2015

Fujitsu® KVM s4 Switch Plug-In
Release Notes
plugin_fujitsus
4_1.20.7.23727_
141017.jar

v1.20.7
March 20, 2015

HP® Console Switch G2 Plug-In
Release Notes
plugin_hcs_
1.20.7.23727_
141017.jar

v1.20.7
March 20, 2015

IBM® Global Console Manager (GCM) Appliance Plug-In
Release Notes
plugin_ibmgcm_
1.20.7.23727_
141017.jar

v1.14.1
August 4, 2015

Avocent AutoView Switch for Dell Plug-In Plug-In is a .ZIP file which must be extracted before use.
Release Notes
plugin_dav_
1.14.1.3859
_150617.zip

v1.4.1
August 4, 2015

HP KVM Console Switch G3 Plug-In
Plug-In is a .ZIP file which must be extracted before use.
Release Notes
plugin_hkvmcs
_1.14.1.3859_
150617.zip

v1.28.1
August 4, 2015

Lenovo® Global Console Manager (GCM) Appliance Plug-In
Plug-In is a .ZIP file which must be extracted before use.
Release Notes
plugin_lenovogcm
_1.28.0.24154_
150610.zip

v1.16.1
August 4, 2015

Lenovo Local Console Manager (LCM) Appliance Plug-in
Plug-In is a .ZIP file which must be extracted before use.
Release Notes
plugin_lenovolcm
_1.16.1.3859_
150617.zip

Language & Location