The page you're viewing is for English (Canada) region.

The right design for every application

Vertiv engineers will evaluate and design the right DC power system to deliver optimal support for your facility. Engaging our application engineering services upfront when you are considering expanding your DC power needs will ensure you have the right configuration for the best performance.

Learn More

Experienced DC Power installation services lead to optimum performance

Vertiv’s DC Power technical specialists deliver quick and efficient turnkey installation services. They have experience working with all major brands and knowledge to ensure NERC and IEEE compliance.

Learn More

Sustained business operation depends on the reliability of your UPS system

Vertiv preventive maintenance services are customized based on your facility’s power needs and the criticality of the operations your UPS and battery systems support.

Learn More

Routine battery maintenance safeguards your total power system

Vertiv's highly qualified team of battery specialists have the knowledge and experience to coordinate a comprehensive DC power system maintenance program with your total power chain management plan.

Learn More

Regular preventive maintenance helps keep your critical facility running

Backup power systems rely on well-maintained generators to provide backup power during extended power outages. Regular maintenance ensures your generator will start quickly to assume the full load and keep your critical facility running.

Learn More

Life-extension services for aging electrical equipment

Vertiv’s complete range of life-extension services helps you take advantage of the latest technology without incurring high replacement costs. 

Learn More

Safeguard the health of your standby, emergency or backup battery systems

Based on the results of the assessment, we can help you determine which batteries are at risk and proactively replace batteries nearing end-of-life. Our goal is to help you extend the life of your batteries while preventing any unplanned outages.

Learn More

Dependable DC Power delivered to your doorstep

Vertiv’s Mobile DC Power Services Unit is a safe and secure solution for performing DC power system maintenance and capacity testing. With our Mobile DC Power Services Unit, our DC power specialists can confidently perform all required battery inspections, tests, and replacement services without risk of power dips or load drops. It provides a dependable temporary DC power source ensuring zero interruptions.

Learn More

Prevent battery failure with Vertiv monitoring services

Continuously monitoring your critical battery parameters such as cell voltage, overall string voltage, current and temperature, along with periodic tests of the battery’s internal resistance will verify the operating integrity of the battery enabling you to replace defective batteries before they result in unplanned downtime. Vertiv battery specialists can install and monitor your critical strings to provide around the clock coverage. Featuring Albér Monitoring Systems.

Learn More

Power up when you need it with UPS and battery bank rentals

Vertiv has equipment rentals to meet virtually any power need. Choose from a broad range of power ratings when selecting single phase or three-phase UPS and battery bank backup configurations.

Learn More

Spare parts for industrial, utility and harsh environments

Vertiv provides spare DC power system parts for industrial, utility and harsh environments according to system age and application environment.  Make sure you have the parts on hand to minimize costly downtime.

Learn More

We would love to work with you to solve your electrical reliability challenges! We will respond quickly to your inquiry.

Please feel free to contact us:

By Web: Online Form

By Phone: 1888.468.6384



  • Superior safety ratings, safe work practices, and award winning safety programs
  • Industry-leading customer satisfaction and Net Promoter Score
  • Access to proprietary industry data on all brands and operating trends
  • Unbiased, third-party testing delivered through NETA-certified technicians
  • AC and DC total system knowledge and experience
  • Standardized analytical reporting, supported through PowerDB systems



Industrial UPS & Battery Services

Application Engineering and Installation Services

Industrial UPS Preventive Maintenance

Battery Preventive Maintenance



Industrial UPS Upgrade Renewal

  • Vertiv UPS and Battery Maintenance and Renewal

Battery Replacement

  • Vertiv – Battery Replacement Services

Mobile DC Power Services

Battery Remote Monitoring

Equipment Rental UPS

Language & Location