![](/49b2c1/globalassets/images/main-images/1600x480/1600x480-267759_267760_0.jpg)
Cybex™ Secure KVM
Vertiv™ Cybex™ SC Secure Desktop KVMs Provide Secure Connectivity
Cybersecurity threats, data leakage, and managing classified and unclassified data are concerns across all industries including government, healthcare, banking and finance. These are all reasons to trust the leader when it comes to accessing and managing your data across multiple computers. With over 20 years of experience in the KVM business, we know how to protect your data and keep it secure.
The Cybex™ SC800/900 DPH Secure Desktop KVM switches reduce time spent moving between various computers, eliminates redundant peripherals (keyboards, monitors and mice) and reduces desktop clutter. We've improved flexibility by including a universal video port on every switch and we now have USB-C computer option as well.
![](/491f2c/globalassets/images/on-page-image/800x600/800x600-vertiv-cybex-secure-dph-dphc-switch_front-315591_315708_0.jpg)
Vertiv™ Cybex™ Secure MultiViewer KVM Switch High Security for Multiple Desktop Connectivity
The Vertiv™ Cybex™ MultiViewer is ideal for environments where monitoring and managing of multiple active computers, covering various degrees of secure data, is required. It enhances the users ability to multitask by keeping multiple critical systems in the user’s field of vision. The Cursor Navigation Switching (CNS) feature allows users to seamlessly transition between computers while holding the CTRL key and moving the cursor across window borders.
The Vertiv Cybex MultiViewer enables a user to access up to 16 active computers on either one or two displays. It comes with a universal video connector that supports either HDMI or DP on the same physical video input port.
![](/491f0a/globalassets/images/on-page-image/800x600/800x600-scmv245dph_0002_rgbhires-306764_318506_0.jpg)
The Vertiv™ Cybex™ Secure MultiViewer
The Vertiv™ Cybex™ Secure MultiViewer KVM is ideal for environments where monitoring and managing of multiple active computers, covering various degrees of secure data is required. Through Cursor Navigation Switching (CNS), users have the flexibility to manage and monitor their data by simply holding down the left CTRL key and moving their mouse across window borders. Offering a dual head option, the MultiViewer enables the user to monitor up to 4, 8 or 16 computers on dual displays.
The Cybex™ SC Secure KVM and the SCM Secure Matrix KVM keep your data secure
All Cybex secure switches are designed specifically to stringent specifications for keeping data secure allowing users to switch safely between computers operating at different classifications levels, providing continuous access to critical data in a secure/sensitive environment.
The Cybex SC Secure KVM and SCM Secure Matrix KVM are ideal for environments where there is a need to prevent data leakage across multiple, active computers. It simultaneously displays multiple active computers, while maintaining secure video isolation and ensuring peripheral input goes only to one computer.
The Cybex™ Secure Desktop KVM
- Allows users to switch between computers on different classification levels
- Prevents information leaks across computers
- Reduces time spent moving between various computers
- Designed for Common Criteria Protection Profile for Peripheral Sharing Device (PSD) v.4.0
![](/4a243f/contentassets/089f5fb107664a76873cb2c6c93eb7e8/600x600-cybexsdmkvm.png)
The Cybex™ Secure Desktop Matrix KVM
- Reduces the need for multiple keyboards, videos, and mice while accessing multiple computers
- Provides flexible display options
- Improved efficiency by viewing two active computers simultaneously
- Tamper-proof device
- Designed for Common Criteria Protection Profile for Peripheral Sharing Device (PSD) v.4.0
![](/4a243f/contentassets/089f5fb107664a76873cb2c6c93eb7e8/600x600-cybexsdkvm.png)
Cybex™ SC800 Series Single Display
The Cybex™ SC 800 series are single head, secure desktop KVMs that are a proven solution for guarding against cyber intrusion at the desktop. These switches are certified to meet the requirements of the latest NIAP Protection Profile for Peripheral Sharing Switch version 3.0. These switches provide users with high resolution compatibility utilizing HDMI and DisplayPort technology as well as traditional DVI technology.
Read the Brochure Talk to a Sales RepCybex™ SC900 Series Dual Displays
The Cybex™ SC 900 series are dual head, secure desktop KVMs that are a proven solution for guarding against cyber intrusion at the desktop. These switches are certified to meet the requirements of the latest NIAP Protection Profile for Peripheral Sharing Switch version 3.0. These switches provide users with high resolution compatibility utilizing HDMI and DisplayPort technology as well as traditional DVI technology
Read the Brochure Talk to a Sales Rep![](/4a071d/globalassets/images/on-page-image/800x600/800x600-scmv245dph_0002_rgbhires-308972_318507_0.jpg)
Cybex™ MultiViewer
The Vertiv™ Cybex™ Secure MultiViewer KVM is the optimal solution when interaction with multiple computers from different security classifications is required. With the multiple screen layout capability, users have flexibility in how they view their data. These options include tile, scale, picture-in-picture (PIP) or custom.
Read the Brochure Talk to a Sales RepCybex™ SCM100 Series - Desktop Matrix KVM
The Cybex™ Secure Desktop Matrix switches allows users to simultaneously view two active computers and seamlessly switch between sources by moving the mouse across display borders called Cursor Navigation Switching (CNS). Using a single set of keyboard, mouse and audio peripherals, users can securely switch between computers on different classification levels.
Read the Brochure Talk to a Sales RepCybex™ SC800 DPH and DPHC Series Secure Desktop KVM Switches
The Cybex™ SC800 DPH and DPHC series secure desktop KVM switching portfolio eliminates redundant peripherals and reduces desktop clutter. This single head secure switch gives users access up to four computers using a single keyboard, monitor, and mouse. It comes with a universal video connector and provides the flexibility users need in managing content from multiple computers. The DPHC models come standard with one USB-C computer connection and three traditional KVM computer connections.
Learn More Talk to a Sales RepCybex™ SC900 DPH and DPHC Series Secure Desktop KVM Switches
The Cybex™ SC900 DPH and DPHC series secure desktop KVM switching portfolio eliminates redundant peripherals and reduces desktop clutter. This dual head secure switch gives users access up to eight computers using a single keyboard, monitor, and mouse. It comes with a universal video connector and provides the flexibility users need in managing content from multiple computers. The DPHC models come standard with one USB-C computer connection and three traditional KVM computer connections.
Learn More Talk to a Sales Rep