Services
Vertiv supports any application with an extensive service offering including installation, start-up, commissioning, maintenance, replacements, 24/7 remote monitoring and diagnostics and much more. Our remote diagnostics and preventive monitoring LIFE™ Service is adding value providing real-time information to take decision, as it allows early detection of anomalies and immediate reaction in case of alarms.
Power Startup Service
- Power and Battery modules installation and Start-up Only
- Expands the Liebert APS warranty to include on-site parts and labor for the full two-year warranty period
- Startup of new UPS performed by Vertiv factory trained technician
- Services performed Monday thru Friday 8-5 pm or 7 X 24, excluding national holidays within the 48 contiguous states and Hawaii
The site trip includes the following services for each UPS system:
- UPS integration (frame + power module(s) + battery module(s))
- Non powered inspection
- UPS electrical and operational checkout
- Full parts and labor for any work required on the UPS
- Customer operation training at time of start-up
NOTE: UPS frame must be installed and hardwired by customer with a certified electrician
Startup Plus: Adds 1 full Preventive Maintenance visit during the stand
Power Startup Service | Standard | Plus | ||
---|---|---|---|---|
Supported Models | M-F, 8-5 | 7x24 | M-F, 8-5 | 7x24 |
All Liebert® APS UPS Models |
SUAPSXXMF |
SUAPSXX24 |
SUPAPSXXMF |
SUPAPSXX24 |
Power Assurance Package
- 5-year On-site Emergency Response
- Full-service five (5) year contract term commencing upon the start-up date
- Includes all above "Power Startup Services" and 5-year On-site services
- Services performed 7 X 24, excluding national holidays within the 48 contiguous states
- One Preventive Maintenance visit after 3rd year scheduled by the customer (excluding national holidays)
- 100% parts coverage, including internal batteries, POD and web card
- 100% labor and travel coverage 7 days/week, 24 hours/day
- 24-Hour Customer Resolution Center via 1-800-LIEBERT
- Access to Customer Services Network portal
LIFE™ Services: Adds Continuous Monitoring, Expert Analysis, and Proactive Response
Supported Model | Power Emergency Service | PES with LIFE™ |
---|---|---|
PAPAPS-15K |
PAPAPS-15KLF |
|
PAPAPS-20K |
PAPAPS-20KLF |