The page you're viewing is for English (Canada) region.

Expansion Modules

Part Number Supported UPS Models Description

APS5KPWRMOD1

AS5 & AS6 Systems

5kVA/4.5kW Power Module for AS5 & AS6 series Liebert APS systems

APS5KPWRMOD2

AS3 & AS4 Systems

5kVA/4.5kW Power Module for AS3 & AS4 series Liebert APS systems

APSBATMODCU

All APS Systems


APSBATMODCU includes 2 battery modules, or 1 complete battery string. Each complete string uses 2 bays in the Liebert APS.

APSCHRGRMOD

All APS Systems


10A battery charger that operates in parallel with the chargers integrated in each Power module. To increase runtime in the Liebert APS, this 10A charger should be used when battery string to power module ratio is greater than 3:1.




800x600-flex-power-modules_360499_0.jpg

800x600-flex-power-modules-APSBATMODCU_360500_0.jpg

800x600-flex-power-modules-APSCHRGRMOD_360494_0.jpg

Language & Location