Alber Battery Monitors for Data Centers
BDSU
The Alber BDSUi and BDSU-50 Battery Monitoring Systems are ideally suited for 12- and 16-volt sealed batteries.
BDS-256XL
The BDS–256XL is a stand–alone battery monitor for UPS applications. It monitors 2V-16V batteries, however is optimized to monitor 2V VLA cells.
CRT-400 Cellcorder
The Cellcorder™ CRT-400 Cell Resistance Tester is specially designed to strictly comply with IEEE standards for testing batteries.
Digital Battery Hydrometer
The DMA35 is a handheld, stand-alone digital specific gravity and electrolyte temperature meter suitable for demanding industrial environments.
BCT-2000
The BCT-2000 tests any size string up to 256 cells, performs constant current capacity and power capacity tests, supports UPS testing, and more.
Continuous Load Units
The Continuous Load Unit provides the load during a capacity test and can be used with the BCT-2000, the BDS-256XL monitor or as a standalone with the Manual Control Box.
Battery Xplorer Enterprise
The BXE has an intuitive user-interface permitting easy review of battery condition and analysis along with probable cause and corrective actions of alarm conditions.