The page you're viewing is for English (Canada) region.

451 Research Report: Vertiv Adds Ready-Made Products to Its Data Center-Tailoring Business

In this report, reprinted with permission from 451 Research, Tech Analyst Daniel Bizo reviews Vertiv’s new standardized prefabricated modular infrastructure (PFM) offering in the face of the trend toward increasing standardization of designs, equipment and facilities in the data center space.

Read the 451 Report

  
The new easy-to-understand product configuration options feature both SmartMod branded all-in-one data center enclosures as well as the new PowerMod enclosure available in the 400/600 modular series, scalable in 120kW or 200kW increments and the 1000/1200 monolithic series, which offers scalability and redundancy via additional modules in 1 or 1.2MW.

  

Related Articles

Language & Location