Traditional Data Center
Data Centers are climate-controlled environments varying in size with air conditioning and airflow management in place providing temperature and humidity optimization specifically designed for IT equipment.

Common Challenges
- Complex integrations of diverse multi-vendor products take an extended amount of time to deploy delaying the go live date leading to potential revenue loss.
- High density racks with inadequate cooling create hot spots leading to premature equipment failure increasing equipment replacement costs.
- Insufficient battery backup needed to support critical equipment during a power outage leads to unplanned downtime.
- Technology advancements and changing business needs render equipment obsolete before the scheduled refresh period.
Typical Applications
Purpose built physically secure space with thermal and power installed such as:
- Enterprise Data Center
- Colocation Data Center
- Managed Hosting Facility
- Cloud Data Center
Select a Reference Design and Contact Us Now to Configure a Vertiv Solution
Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.
Recommended Reference Design
Solution: Rack
Solution Overview: Single floor mounted cabinet integrated with necessary hardware to support IT gear.
Reference Design No. 4
Description
Essential monitored solution for IT environments consisting of standard 42U rack, 1500 VA line interactive UPS, intelligent power distribution, rack accessories, and emergency response level service.
DownloadReference Design No. 5
Description
Enhanced monitored solution for IT environments consisting of standard 42U rack, 2200 VA line interactive UPS, intelligent switched power distribution, rack accessories, and emergency response level service.
DownloadReference Design No. 6
Description
Premier monitored solution for IT environments consisting of standard 42U rack, 2000 VA online double conversion UPS, intelligent switched power distribution, maintainance bypass, environmental monitoring and and services for start-up and emergency response.
DownloadReference Design No. 7
Description
Essential monitored solution for high density IT environments consisting of standard 42U rack, 4250 VA line interactive UPS, intelligent power distribution, rack accessories, and emergency response level service.
DownloadReference Design No. 8
Description
Enhanced monitored solution for high density IT environments consisting of standard 42U rack, 6000 VA online double conversion UPS, intelligent switched power distribution, rack accessories, and emergency response level service.
DownloadReference Design No. 9
Description
Premier monitored solution for high density IT environments consisting of standard 42U rack, 6000 VA online double conversion UPS, intelligent switched power distribution, maintainance bypass, environmental monitoring and and services for start-up and emergency response.
DownloadSolution: Row
Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment.
Reference Design No. 19
Description
18 kW row solution for IT environments consisting of 3 standard 42U racks, 20 kVA online double conversion UPS, 6 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadReference Design No. 20
Description
24kW row solution for IT environments consisting of 4 standard 42U racks, 40kVA online double conversion UPS, 8 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadReference Design No. 21
Description
36kW row solution for IT environments consisting of 6 standard 42U racks, 40kVA online double conversion UPS, 12 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadSolution: Sealed Row
Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, sealed to prevent environmental disturbances such as water, dust, or debris from entering the system.
Reference Design No. 22
Description
20kW sealed row solution for high density IT environments consisting of 3 standard 42U racks, 20kVA N+1 online double conversion UPS, 6 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadReference Design No. 23
Description
35kW sealed row solution for high density IT environments consisting of 4 standard 42U racks, 40kVA N+1 online double conversion UPS, 8 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadReference Design No. 24
Description
51kW sealed row solution for high density IT environments consisting of 6 standard 42U racks, 60kVA N+1 online double conversion UPS, 12 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadSolution: Aisle
Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, rack independent aisle containment to prevent mixing of conditioned air with unconditioned air.
Reference Design No. 25
Description
40kW aisle solution for high density IT environments consisting of 5 standard 42U racks, rack independent aisle containment, 40kVA N+1 online double conversion UPS, 10 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadReference Design No. 26
Description
60kW aisle solution for high density IT environments consisting of 7 standard 42U racks, rack independent aisle containment, 60kVA N+1 online double conversion UPS, 14 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadReference Design No. 27
Description
80kW aisle solution for high density IT environments consisting of 8 standard 42U racks, rack independent aisle containment, 80kVA N+1 online double conversion UPS, 16 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.
DownloadDo you have ideas on how we can improve reference designs?
Click below to provide feedback on simple improvements or request a new design for a new application
Submit Feedback